IESNA:LM-63-2002
[TEST]P1199187
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-727-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8566
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
917.6 917.6 911.4 908.4 910.6 920.6 939 960.9 999.4 1051
1110.9 1183.9 1263.1 1357.1 1470.8 1600.7 1736.3 1859.2 1957.6 2033.3
2087.9 2101.5 2029.3 1863.6 1631.3 1281 821.8 495.5 317.1 215.2
157.4 117.2 99.3 82.7 57.7 24.9 0
917.6 916.7 911 907.1 911 919.8 937.3 961.7 1001.1 1051.8
1116.6 1189.2 1268.8 1360.6 1476.1 1597.2 1734.6 1857.9 1955.9 2034.1
2090.6 2106.3 2039 1877.1 1647.5 1302 844.1 505.6 322.8 216.9
167.1 117.6 94 77 55.1 25.8 0
917.6 917.6 914.5 913.2 919.3 933.8 956.9 987.5 1030 1084.2
1148.9 1222 1302.4 1394.7 1501.4 1626.1 1766 1900.3 2007.9 2090.1
2150.5 2178.5 2130.4 1983.8 1749.9 1424.5 973.1 569.4 360.8 227
183.3 140 93.6 69.5 52.5 26.2 0
917.6 918.4 918.4 920.2 932.4 954.7 988 1027.8 1077.6 1135.8
1201.9 1274.5 1356.7 1449 1552.6 1671.6 1809.8 1948.9 2076.1 2174.5
2244.1 2288.2 2284.7 2185.5 1969.8 1682.5 1278 774.6 454.8 269.4
190.7 148.7 119.8 93.6 61.2 27.1 0
917.6 918 921.5 929.8 947.7 975.7 1018.6 1068 1123.6 1183.9
1251.3 1324.7 1403.5 1492.3 1590.7 1703.1 1826.8 1969.4 2116.4 2244.9
2340.3 2401.5 2439.1 2430.8 2313.6 2066.1 1735.9 1268.8 717.3 405.9
230.5 164.4 123.8 84.4 48.1 20.1 0
917.6 918 926.8 942.9 966.1 998.9 1045.7 1098.6 1158.6 1222.4
1288 1356.7 1431.5 1514.6 1609 1714.4 1833.8 1961.5 2103.2 2249.8
2382.7 2482.4 2548 2593.1 2609.7 2532.3 2295.2 1937.9 1414 803.4
401.5 213.9 133.4 81.8 41.1 14.4 0
917.6 920.2 933.3 955.6 984 1019.9 1062.8 1114.8 1171.7 1231.2
1291.9 1356.2 1425.3 1501.9 1587.6 1685.1 1790.5 1906.9 2029.8 2155.3
2283.4 2413.8 2528.4 2617.1 2679.7 2733 2749.7 2608.8 2259.8 1666.8
955.2 404.1 180.6 78.3 37.6 14.4 0
917.6 921.5 938.1 968.7 1006.4 1044.4 1086 1126.6 1167.3 1213.2
1264.8 1319.9 1382 1448.5 1524.6 1610.3 1708.7 1813.3 1928.7 2046.4
2167.1 2283 2400.6 2513.5 2623.3 2722.5 2819.2 2926.3 2946.5 2667.4
1874.1 1046.2 361.3 147 68.7 19.2 0
917.6 924.1 944.3 979.2 1021.2 1060.6 1104.8 1141.1 1171.2 1202.3
1237.7 1280.1 1325.2 1377.7 1445 1522 1610.8 1713.6 1817.6 1932.2
2050.8 2163.2 2276.4 2389.7 2493.8 2587.4 2686.2 2801.7 2941.7 3029.1
2552.8 1585 567.7 180.6 76.1 19.2 0
917.6 923.7 945.6 982.7 1024.7 1068.9 1115.3 1150.2 1178.2 1207.1
1239 1270.1 1306.4 1356.2 1421 1493.6 1580.2 1678.6 1781.3 1891.1
2004.4 2119 2231 2346 2451.4 2534.5 2612.3 2709.9 2810 2939
2592.2 1664.1 344.2 88.8 37.6 14.9 0
917.6 923.3 945.6 983.6 1028.2 1072.4 1119.2 1154.6 1183.5 1210.6
1241.2 1273.1 1308.6 1361.5 1424.5 1498.8 1590.2 1687.3 1789.7 1903.4
2018.4 2130.4 2243.6 2356 2460.6 2540.6 2621.5 2716.9 2809.1 2925
2496.9 1484.4 260.2 75.7 33.2 10.9 0
